You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables with valve plug
  5. E12064

Jumper cable with valve plug

E12064

STGH050MSS0008B03VDAA041--S

Jumper cable with valve plug

E12064

STGH050MSS0008B03VDAA041--S

  • Reliable connection of valves in the field
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • Clearly visible LED
  • Robust rectangular connector
Article no longer available - archive entry
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts
Free from silicone yes
Electrical data
Operating voltage [V] < 24 AC/DC
Overvoltage protection free-wheeling diode
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Weight [g] 400
Materials TPU
Moulded-body material TPU
Material nut brass, nickel-plated
Displays / operating elements
Display
operation 1 x LED, green
Accessories
Items supplied
screw
panel for labelling
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Contacts: gold-plated
Electrical connection
Connection Cable: 8 m, PUR / PVC, Halogen-free; 3 x 0.5 mm² (42 x Ø 0.1 mm )
Electrical connection - socket
Connector: 1 x valve type A DIN, angled; Moulded body: TPU; Locking: brass, nickel-plated; Contacts: nickel-plated brass