You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E11728

Splitter box

E11728

ZDO4H050MSS0000-00STAK190MSS

Splitter box

E11728

ZDO4H050MSS0000-00STAK190MSS

Article no longer available - archive entry
Alternative articles: EBC003 Product comparison: E11728 / EBC003 When selecting an alternative article and accessories please note that technical data may differ!
Application
Special feature Free from silicone; Gold-plated contacts
Free from silicone yes
Electrical data
Operating voltage [V] < 60 AC / < 75 DC
Protection class II
Max. current load per module/slot [A] 4
Max. current load total [A] 10
Operating conditions
Ambient temperature [°C] -15...80
Protection IP 67
Mechanical data
Dimensions [mm] 28 x 60 x 118
Materials TPU
Moulded-body material TPU
Number of ports splitter box 4
Connector type M12
Remarks
Pack quantity 1 pcs.
Electrical connection - Connection
Connection Connector: 1 x M23; Moulded body: TPU; Contacts: gold-plated; Tightening torque: 0.5 Nm
Electrical connection - slot
Connector: 4 x M12; coding: A; Moulded body: TPU; Contacts: gold-plated; Tightening torque: 0.5 Nm