You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E11656

Connecting cable with socket

E11656

ADOAA030MSS0005H03

Connecting cable with socket

E11656

ADOAA030MSS0005H03

Article no longer available - archive entry
Application
Special feature Halogen-free
Electrical data
Operating voltage [V] < 250 AC / < 300 DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Materials TPU
Moulded-body material TPU
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PUR, Halogen-free, black, Ø 4.6 mm; 3 x 0.5 mm² (16 x Ø 0.2 mm )
Electrical connection - socket
Connection Connector: 1 x 1/2", angled; coding: C; Moulded body: TPU; Locking: brass, nickel-plated