- Products
- E11535
Wirable socket
E11535
SDOAH030MSSFKPG
Wirable socket
E11535
SDOAH030MSSFKPG
Article no longer available - archive entry
Electrical data
Operating voltage [V] | < 250 AC |
---|
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 25 |
---|---|
Dimensions [mm] | 35 x 20 x 30 |
Materials | PBT |
Moulded-body material | PBT |
Material nut | PA |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
screw terminals: ...0.75 mm²; Cable sheath: Ø 6...8 mm |
Electrical connection - socket
Connection | Connector: 1 x M12, angled; coding: C; Moulded body: PBT; Locking: PA |
---|