- Products
- E11503
Connecting cable with socket
E11503
ADOAF032VAS0025E03
Connecting cable with socket
E11503
ADOAF032VAS0025E03
Article no longer available - archive entry
Application
Special feature | Free from silicone; Gold-plated contacts |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Protection class | III |
Outputs
Electrical design | PNP |
---|
Operating conditions
Ambient temperature [°C] | -25...85 |
---|---|
Protection | IP 68 |
Mechanical data
Dimensions [mm] | 18 x 10 x 28 |
---|---|
Materials | PVC |
Moulded-body material | PVC |
Material nut | stainless steel (316L/1.4404) |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 25 m, PVC, orange, Ø 5 mm; 3 x 0.25 mm² (32 x 0.1 mm ) |
Electrical connection - socket
Connection | Connector: 1 x M8, angled; coding: A; Moulded body: PVC; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 0.6...0.7 Nm |
---|