You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E11222

Connecting cable with socket

E11222

ADOAF040VAS0025E04

Connecting cable with socket

E11222

ADOAF040VAS0025E04

Article no longer available - archive entry
Alternative articles: EVT141 Product comparison: E11222 / EVT141 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] < 60 AC / < 75 DC
Protection class III
Max. current load total [A] 3
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 68
Mechanical data
Materials PVC
Moulded-body material PVC
Material nut stainless steel (316L/1.4404)
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 25 m, PVC, orange, Ø 5 mm; 4 x 0.25 mm² (32 x Ø 0.1 mm )
Electrical connection - socket
Connection Connector: 1 x M8, angled; coding: A; Moulded body: PVC; Locking: stainless steel (316L/1.4404); Tightening torque: 0.6...0.7 Nm