You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E11197

Connecting cable with socket

E11197

ADOGF040MSS0005H04

Connecting cable with socket

E11197

ADOGF040MSS0005H04

Article no longer available - archive entry
Alternative articles: EVC151 Product comparison: E11197 / EVC151 When selecting an alternative article and accessories please note that technical data may differ!
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts
Free from silicone yes
Electrical data
Operating voltage [V] < 60 AC / < 75 DC
Protection class III
Max. current load total [A] 3
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 68
Mechanical data
Weight [g] 139
Dimensions [mm] 10 x 10 x 31
Materials PUR
Moulded-body material PUR
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PUR, Halogen-free, black, Ø 5 mm; 4 x 0.25 mm² (32 x Ø 0.1 mm )
Electrical connection - socket
Connection Connector: 1 x M8, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...0.7 Nm