You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E11107

Connection cable

E11107

VDOAH040MSS0001E04STGH040MSS

Connection cable

E11107

VDOAH040MSS0001E04STGH040MSS

Article no longer available - archive entry
Alternative articles: EVC017 Product comparison: E11107 / EVC017 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] < 250 AC / < 300 DC
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Mechanical data
Materials TPU
Moulded-body material TPU
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated
Electrical connection
Connection Cable: 1 m, PVC, orange, Ø 5 mm; 3 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - socket
Connector: 1 x M12, angled; coding: A; Moulded body: TPU; Locking: brass, nickel-plated