You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E11069

Y connection cable

E11069

YDOAH042MSS0001I04STGH040MSS

Y connection cable

E11069

YDOAH042MSS0001I04STGH040MSS

Article no longer available - archive entry
Application
Special feature Halogen-free
Electrical data
Operating voltage [V] 10...30 DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Dimensions [mm] 17 x 20.2 x 46.7
Materials TPU
Moulded-body material TPU
Material nut brass, nickel-plated
Number of ports splitter box 2
Displays / operating elements
Display
switching status 1 x LED, red
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 1 m, PUR, Halogen-free, black, Ø 4.3 mm; 3 x 0.34 mm² (43 x Ø 0.1 mm )
Electrical connection - plug
Connection Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated
Electrical connection - socket
Connector: 2 x M12, angled; coding: A; Moulded body: TPU; Locking: brass, nickel-plated