You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E11066

Connection cable

E11066

VDOAH043MSS0002H04STAH040MSS

Connection cable

E11066

VDOAH043MSS0002H04STAH040MSS

Article no longer available - archive entry
Application
Special feature Halogen-free
Electrical data
Operating voltage [V] 10...30 DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Materials TPU
Moulded-body material TPU
Material nut brass, nickel-plated
Displays / operating elements
Display
switching status 2 x LED, yellow
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 2 m, PUR, Halogen-free, black, Ø 4.7 mm; 4 x 0.34 mm²