You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E11010

Connection cable

E11010

VSTGH050MSS0001I03VDAB031--S

Connection cable

E11010

VSTGH050MSS0001I03VDAB031--S

Article no longer available - archive entry
Application
Special feature Halogen-free
Electrical data
Operating voltage [V] < 24 AC/DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Dimensions [mm] 15 x 15 x 46.5
Materials TPU
Moulded-body material TPU
Material nut brass, nickel-plated
Accessories
Items supplied
screw
panel for labelling
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated
Electrical connection
Connection Cable: 1 m, PUR, Halogen-free; cross-linked; 3 x 0.5 mm²
Electrical connection - socket
Connector: 1 x valve type B DIN, angled; Moulded body: TPU; Locking: brass, nickel-plated