You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10982

Connection cable

E10982

VDOGH040MSS00,6H04STAH040MSS

Connection cable

E10982

VDOGH040MSS00,6H04STAH040MSS

Article no longer available - archive entry
Alternative articles: EVC026 Product comparison: E10982 / EVC026 When selecting an alternative article and accessories please note that technical data may differ!
Application
Special feature Halogen-free
Electrical data
Operating voltage [V] 10...30 DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Materials PUR
Moulded-body material PUR
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated
Electrical connection
Connection Cable: 0.6 m, PUR, Halogen-free, black, Ø 4.7 mm; 4 x 0.34 mm² (43 x Ø 0.1 mm )
Electrical connection - socket
Connector: 1 x M12, angled; coding: A; Moulded body: PUR; Locking: brass, nickel-plated