You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10981

Wirable socket

E10981

SDOGA030PLSFKPG

Wirable socket

E10981

SDOGA030PLSFKPG

Article no longer available - archive entry
Electrical data
Operating voltage [V] 10...55 DC
Operating conditions
Ambient temperature [°C] -40...85
Protection IP 67
Mechanical data
Dimensions [mm] 20 x 20 x 46
Materials PA
Moulded-body material PA
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
terminals: ...0.75 mm²; Cable gland: PG 11
Electrical connection - socket
Connection Connector: 1 x 1/2", straight; coding: C; Moulded body: PA; Locking: brass, nickel-plated