You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10949

Connecting cable with socket

E10949

ADOAK190MSS0010B19

Connecting cable with socket

E10949

ADOAK190MSS0010B19

Article no longer available - archive entry
Electrical data
Operating voltage [V] 10...30 DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 65
Mechanical data
Dimensions [mm] 51 x 26 x 58
Materials brass nickel-plated
Moulded-body material brass, nickel-plated
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 10 m, PUR, black, Ø 11 mm; 16 x 0.5 mm² (64 x Ø 0.1 mm ) + 3 x 1.0 mm² (128 x Ø 0.1 mm )
Electrical connection - socket
Connection Connector: 1 x M23; Moulded body: brass, nickel-plated; Locking: brass, nickel-plated