You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10936

Connection cable

E10936

VDOGH040MSS0002H03STGF030MSS

Connection cable

E10936

VDOGH040MSS0002H03STGF030MSS

Article no longer available - archive entry
Application
Special feature Halogen-free
Electrical data
Operating voltage [V] 10...30 DC
Protection class III
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Materials TPU
Moulded-body material TPU
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M8, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated
Electrical connection
Connection Cable: 2 m, Halogen-free; 3 x 0.34 mm²
Electrical connection - socket
Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated