You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10899

Connecting cable with socket

E10899

ADOGH040VAS0025E04

Connecting cable with socket

E10899

ADOGH040VAS0025E04

Article no longer available - archive entry
Alternative articles: EVT003 Product comparison: E10899 / EVT003 When selecting an alternative article and accessories please note that technical data may differ!
  • cruus
Application
Special feature Free from silicone; Gold-plated contacts
Free from silicone yes
Electrical data
Operating voltage [V] < 250 AC / < 300 DC
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -25...100
Protection IP 68; IP 69K
Mechanical data
Dimensions [mm] 15 x 15 x 46
Materials PVC
Moulded-body material PVC
Material nut stainless steel (316L/1.4404)
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 25 m, PVC, orange, Ø 5.3 mm; 4 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - socket
Connection Connector: 1 x M12, straight; coding: A; Moulded body: PVC; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 0.7...0.9 Nm