You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10896

Connecting cable with socket

E10896

ADOGK120MSS0010A

Connecting cable with socket

E10896

ADOGK120MSS0010A

Article no longer available - archive entry
Electrical data
Operating voltage [V] 10...30 DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 65
Mechanical data
Dimensions [mm] 26 x 26 x 49
Materials brass nickel-plated
Moulded-body material brass, nickel-plated
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 10 m, PUR; 12 x 1.0 mm² (128 x Ø 0.1 mm )
Electrical connection - socket
Connection Connector: 1 x M23, straight; Moulded body: brass, nickel-plated; Locking: brass, nickel-plated