You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10861

Connecting cable with socket

E10861

ADOAF040MSS0002E04

Connecting cable with socket

E10861

ADOAF040MSS0002E04

Article no longer available - archive entry
Alternative articles: E11220 Product comparison: E10861 / E11220 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] < 60 AC / < 75 DC
Protection class III
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67; (if screwed on)
Mechanical data
Dimensions [mm] 16 x 8 x 26
Materials TPU
Moulded-body material TPU
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 2 m, PVC, orange, Ø 5 mm; 4 x 0.25 mm² (32 x Ø 0.1 mm )
Electrical connection - socket
Connection Connector: 1 x M8, angled; coding: A; Moulded body: TPU; Locking: brass, nickel-plated