You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10852

Connecting cable with socket

E10852

ADOGA040VAS0005E04

Connecting cable with socket

E10852

ADOGA040VAS0005E04

Article no longer available - archive entry
Application
Special feature Free from silicone; Gold-plated contacts
Free from silicone yes
Electrical data
Operating voltage [V] < 250 AC
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Mechanical data
Dimensions [mm] 15 x 15 x 42
Materials PVC
Moulded-body material PVC
Material nut stainless steel (316L/1.4404)
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PVC, orange, Ø 5 mm; 4 x 0.25 mm² (32 x Ø 0.1 mm )
Electrical connection - socket
Connection Connector: 1 x 1/2", straight; coding: C; Moulded body: PVC; Locking: stainless steel (316L/1.4404); Contacts: gold-plated