- Products
- E10837
Connecting cable with plug
E10837
ASTAH050VAN00,6A02
Connecting cable with plug
E10837
ASTAH050VAN00,6A02
Article no longer available - archive entry
Alternative articles: E10853 Product comparison: E10837 / E10853 When selecting an alternative article and accessories please note that technical data may differ!
Application
Application | NAMUR |
---|
Electrical data
Operating voltage [V] | < 15 DC |
---|
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Dimensions [mm] | 39 x 30 x 15 |
---|---|
Materials | TPU |
Moulded-body material | TPU |
Material nut | stainless steel (316L/1.4404) |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 0.6 m, PUR / PVC, blue, Ø 5.5 mm; 2 x 0.5 mm² (16 x Ø 0.2 mm ) |
Electrical connection - plug
Connection | Connector: 1 x M12, angled; coding: A; Moulded body: TPU; Locking: stainless steel (316L/1.4404) |
---|