You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10835

Adapter plug

E10835

ESTGH040MSS00,5E04 (PG9)

Adapter plug

E10835

ESTGH040MSS00,5E04 (PG9)

Article no longer available - archive entry
Alternative articles: E10411 Product comparison: E10835 / E10411 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] < 250 AC / < 300 DC
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Mechanical data
Mounting thread PG 9
Materials brass nickel-plated
Moulded-body material brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 0.5 m, PVC; 4 x 0.34 mm²
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Moulded body: brass, nickel-plated