You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10816

Connection cable

E10816

VDOAH040MSS00,2A03STGX030

Connection cable

E10816

VDOAH040MSS00,2A03STGX030

Article no longer available - archive entry
Electrical data
Operating voltage [V] 10...55 DC
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 65
Mechanical data
Materials TPU
Moulded-body material TPU
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x Torson, straight; Moulded body: TPU; Locking: brass, nickel-plated
Electrical connection
Connection Cable: 0.2 m, PUR / PVC
Electrical connection - socket
Connector: 1 x M12, angled; coding: A; Moulded body: TPU; Locking: brass, nickel-plated