You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10814

Connecting cable with socket

E10814

ADOAF032VAS0020A03

Connecting cable with socket

E10814

ADOAF032VAS0020A03

Article no longer available - archive entry
Electrical data
Operating voltage [V] 10...30 DC
Protection class III
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Materials PUR
Moulded-body material PUR
Material nut stainless steel (303/1.4305)
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 20 m, PUR / PVC, black, Ø 4.5 mm; 3 x 0.25 mm² (128 x Ø 0.05 mm )
Electrical connection - socket
Connection Connector: 1 x M8, angled; coding: A; Moulded body: PUR; Locking: stainless steel (303/1.4305)