You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10805

Wirable socket

E10805

SDOAJ040PLSFKPG

Wirable socket

E10805

SDOAJ040PLSFKPG

Article no longer available - archive entry
Alternative articles: E10013 Product comparison: E10805 / E10013 When selecting an alternative article and accessories please note that technical data may differ!
Application
Special feature Gold-plated contacts
Electrical data
Operating voltage [V] < 250 AC/DC
Operating conditions
Ambient temperature [°C] -40...85
Protection IP 65
Mechanical data
Dimensions [mm] 43 x 25 x 36
Materials PBT
Moulded-body material PBT
Material nut ULTRAMID
Remarks
Pack quantity 1 pcs.
Electrical connection
terminals: ...0.75 mm²; Cable gland: PG 9
Electrical connection - socket
Connection Connector: 1 x M18, angled; coding: A; Moulded body: PBT; Locking: ULTRAMID; Contacts: gold-plated