- Products
- E10723
Connecting cable with socket
E10723
ADOAH042VAS0020A03
Connecting cable with socket
E10723
ADOAH042VAS0020A03
Article no longer available - archive entry
Electrical data
Operating voltage [V] | 10...30 DC |
---|
Outputs
Electrical design | PNP |
---|
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 68 |
Mechanical data
Dimensions [mm] | 36 x 15 x 26 |
---|---|
Materials | PUR |
Moulded-body material | PUR |
Material nut | stainless steel (303/1.4305) |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 20 m, PUR / PVC, black, Ø 4.5 mm; 3 x 0.34 mm² (182 x Ø 0.05 mm ) |
Electrical connection - socket
Connection | Connector: 1 x M12, angled; coding: A; Moulded body: PUR; Locking: stainless steel (303/1.4305) |
---|