You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10631

Connection cable

E10631

VDOAH040ALS0002E03STGH040ALS

Connection cable

E10631

VDOAH040ALS0002E03STGH040ALS

Article no longer available - archive entry
Electrical data
Operating voltage [V] 10...30 DC
Operating conditions
Ambient temperature [°C] -20...70
Protection IP 67
Mechanical data
Materials PA 6.6
Moulded-body material PA 6.6
Material nut diecast zinc, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: PA 6.6; Locking: diecast zinc, nickel-plated
Electrical connection
Connection Cable: 2 m, PUR / PVC; 3 x 0.34 mm²
Electrical connection - socket
Connector: 1 x M12, angled; coding: A; Moulded body: PA 6.6; Locking: diecast zinc, nickel-plated