You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10623

Connecting cable with socket

E10623

ADOGG030--S0010A03

Connecting cable with socket

E10623

ADOGG030--S0010A03

Article no longer available - archive entry
Application
Special feature Halogen-free
Electrical data
Operating voltage [V] < 60 AC / < 75 DC
Protection class III
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 65
Mechanical data
Dimensions [mm] 8 x 8 x 31
Materials TPU
Moulded-body material TPU
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 10 m, PUR / PVC, Halogen-free, orange, Ø 5 mm; 3 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - socket
Connection Connector: 1 x M8, straight; coding: A; Moulded body: TPU