You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10620

Wirable socket

E10620

SDOGF030ZDSFKPK

Wirable socket

E10620

SDOGF030ZDSFKPK

Article no longer available - archive entry
Alternative articles: E11552 Product comparison: E10620 / E11552 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] < 60 AC/DC
Protection class III
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Mechanical data
Dimensions [mm] 13 x 13 x 44
Materials PA
Moulded-body material PA
Material nut ZnAl / Ni
Remarks
Pack quantity 1 pcs.
Electrical connection - socket
Connection Connector: 1 x M8, straight; coding: A; Moulded body: PA; Locking: ZnAl / Ni