You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10603

Connection cable

E10603

VDOAF030MSS01,5A03STGF030MSS

Connection cable

E10603

VDOAF030MSS01,5A03STGF030MSS

Article no longer available - archive entry
Electrical data
Operating voltage [V] < 60 AC/DC
Protection class III
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 68
Mechanical data
Materials PUR
Moulded-body material PUR
Material nut diecast zinc, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M8, straight; coding: A; Moulded body: PUR; Locking: diecast zinc, nickel-plated
Electrical connection
Connection Cable: 1.5 m, PUR / PVC; 3 x 0.25 mm² (128 x Ø 0.05 mm )
Electrical connection - socket
Connector: 1 x M8, angled; coding: A; Moulded body: PUR; Locking: diecast zinc, nickel-plated