- Products
- E10589
Connecting cable with socket
E10589
ADOAH050MSS0005A05
Connecting cable with socket
E10589
ADOAH050MSS0005A05
Article no longer available - archive entry
Alternative articles: EVC074 Product comparison: E10589 / EVC074 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] | < 30 AC / < 36 DC |
---|
Outputs
Electrical design | PNP |
---|
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Dimensions [mm] | 27 x 15 x 39 |
---|---|
Materials | TPU |
Moulded-body material | TPU |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 5 m, PUR / PVC, orange, Ø 5.2 mm; 5 x 0.34 mm² (42 x Ø 0.1 mm ) |
Electrical connection - socket
Connection | Connector: 1 x M12, angled; coding: A; Moulded body: TPU; Locking: brass, nickel-plated |
---|