You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10562

Connection cable

E10562

VDOAH042MSS0001F03STGH040MSS

Connection cable

E10562

VDOAH042MSS0001F03STGH040MSS

Article no longer available - archive entry
Alternative articles: E10633 Product comparison: E10562 / E10633 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] 10...30 DC
Outputs
Electrical design PNP
Operating conditions
Ambient temperature [°C] -20...70
Protection IP 67
Mechanical data
Materials PA 6.6
Moulded-body material PA 6.6
Material nut aluminium, black anodised
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: PA 6.6; Locking: aluminium, black anodised
Electrical connection
Connection Cable: 1 m, PVC, orange; cross-linked; 3 x 0.34 mm²
Electrical connection - socket
Connector: 1 x M12, angled; coding: A; Moulded body: PA 6.6; Locking: aluminium, black anodised