You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10561

Connecting cable with socket

E10561

ADOAH042MSS0010E03

Connecting cable with socket

E10561

ADOAH042MSS0010E03

Article no longer available - archive entry
Alternative articles: E10635 Product comparison: E10561 / E10635 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] 10...30 DC
Outputs
Electrical design PNP
Operating conditions
Ambient temperature [°C] -20...70
Protection IP 67
Mechanical data
Dimensions [mm] 29 x 15 x 44
Materials PA 6.6
Moulded-body material PA 6.6
Material nut brass, nickel-plated
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 10 m, PVC, orange, Ø 4.5 mm; cross-linked; 3 x 0.34 mm²
Electrical connection - socket
Connection Connector: 1 x M12, angled; coding: A; Moulded body: PA 6.6; Locking: brass, nickel-plated