You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10560

Connecting cable with socket

E10560

ADOGH040MSS0020E03

Connecting cable with socket

E10560

ADOGH040MSS0020E03

Article no longer available - archive entry
Electrical data
Operating voltage [V] < 250 AC / < 300 DC
Operating conditions
Ambient temperature [°C] -20...70
Protection IP 67
Mechanical data
Dimensions [mm] 15 x 15 x 35
Materials PA 6.6
Moulded-body material PA 6.6
Material nut POM
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 20 m, PVC, yellow, Ø 5.84 mm; 3 x 0.34 mm² / AWG 22
Electrical connection - socket
Connection Connector: 1 x M12, straight; coding: A; Moulded body: PA 6.6; Locking: POM