You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10542

Connecting cable with socket

E10542

ADOGF030PLS0005A03

Connecting cable with socket

E10542

ADOGF030PLS0005A03

Article no longer available - archive entry
Alternative articles: E11487 Product comparison: E10542 / E11487 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] 10...55 DC
Protection class III
Operating conditions
Ambient temperature [°C] -40...85
Protection IP 67
Mechanical data
Materials PUR
Moulded-body material PUR
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PUR / PVC, Ø 5 mm; 3 x 0.25 mm²
Electrical connection - socket
Connection Connector: 1 x M8, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated