You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10499

Connecting cable with socket

E10499

ADOGH040ZDS0005A03

Connecting cable with socket

E10499

ADOGH040ZDS0005A03

Article no longer available - archive entry
Electrical data
Operating voltage [V] < 250 AC/DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Dimensions [mm] 15 x 15 x 47
Materials PUR
Moulded-body material PUR
Material nut diecast zinc, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PUR / PVC, black, Ø 4.5 mm; 3 x 0.34 mm²
Electrical connection - socket
Connection Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: diecast zinc, nickel-plated