You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10494

Connecting cable with socket

E10494

ADOAH042ZDS0002A03

Connecting cable with socket

E10494

ADOAH042ZDS0002A03

Article no longer available - archive entry
Alternative articles: EVC007 Product comparison: E10494 / EVC007 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] 10...30 DC
Outputs
Electrical design PNP
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Dimensions [mm] 26 x 15 x 38
Materials PUR
Moulded-body material PUR
Material nut diecast zinc
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 2 m, PUR / PVC, black, Ø 4.5 mm; 3 x 0.34 mm²
Electrical connection - socket
Connection Connector: 1 x M12, angled; coding: A; Moulded body: PUR; Locking: diecast zinc