You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10486

Connecting cable with socket

E10486

ADOAH042MSS07,5F03

Connecting cable with socket

E10486

ADOAH042MSS07,5F03

Article no longer available - archive entry
Electrical data
Operating voltage [V] 10...30 DC
Outputs
Electrical design PNP
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Dimensions [mm] 27 x 15 x 39
Materials TPU transparent
Moulded-body material TPU, transparent
Material nut brass, anti-spatter
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 7.5 m, PVC, orange, Ø 5 mm; cross-linked; 3 x 0.34 mm² (19 x Ø 0.15 mm )
Electrical connection - socket
Connection Connector: 1 x M12, angled; coding: A; Moulded body: TPU, transparent; Locking: brass, anti-spatter