You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10472

Adapter plug

E10472

ESTGH020MSS0,05E02 (PG13,5)

Adapter plug

E10472

ESTGH020MSS0,05E02 (PG13,5)

Article no longer available - archive entry
Electrical data
Operating voltage [V] < 55 DC
Operating conditions
Ambient temperature [°C] -40...85
Protection IP 67
Mechanical data
Mounting thread PG 13.5
Materials brass nickel-plated
Moulded-body material brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 0.055 m, PVC; 2 x 0.25 mm²
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Moulded body: brass, nickel-plated