You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10471

Connecting cable with socket

E10471

ADOGH040MSS07,5F03

Connecting cable with socket

E10471

ADOGH040MSS07,5F03

Article no longer available - archive entry
Electrical data
Operating voltage [V] 10...55 DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Dimensions [mm] 15 x 15 x 43
Materials TPU
Moulded-body material TPU
Material nut brass, anti-spatter
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 7.5 m, PVC, orange, Ø 5 mm; cross-linked; 3 x 0.34 mm² (19 x Ø 0.15 mm )
Electrical connection - socket
Connection Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, anti-spatter