- Products
- E10453
Connecting cable with socket
E10453
ADOAF032MSS0020A03
Connecting cable with socket
E10453
ADOAF032MSS0020A03
Article no longer available - archive entry
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Protection class | III |
Outputs
Electrical design | PNP |
---|
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 67 |
Mechanical data
Dimensions [mm] | 17 x 10 x 26 |
---|---|
Materials | TPU transparent |
Moulded-body material | TPU, transparent |
Material nut | brass, nickel-plated |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 20 m, PUR / PVC, orange, Ø 5 mm; 3 x 0.34 mm² (42 x Ø 0.1 mm ) |
Electrical connection - socket
Connection | Connector: 1 x M8, angled; coding: A; Moulded body: TPU, transparent; Locking: brass, nickel-plated |
---|