You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10452

Connecting cable with socket

E10452

ADOAH042VAS0015E03

Connecting cable with socket

E10452

ADOAH042VAS0015E03

Article no longer available - archive entry
Electrical data
Operating voltage [V] 10...30 DC
Outputs
Electrical design PNP
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Materials TPU transparent
Moulded-body material TPU, transparent
Material nut stainless steel (316L/1.4404)
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 15 m, PVC, orange, Ø 5 mm; 3 x 0.34 mm²
Electrical connection - socket
Connection Connector: 1 x M12, angled; coding: A; Moulded body: TPU, transparent; Locking: stainless steel (316L/1.4404); Tightening torque: 0.5 Nm