You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10347

Connection cable

E10347

VDOAF032MSS00,6A03STGH030MSS

Connection cable

E10347

VDOAF032MSS00,6A03STGH030MSS

Article no longer available - archive entry
Alternative articles: E11387 Product comparison: E10347 / E11387 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] 10...30 DC
Protection class III
Outputs
Electrical design PNP
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Materials PUR
Moulded-body material PUR
Material nut brass, nickel-plated
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated
Electrical connection
Connection Cable: 0.6 m, PUR / PVC; 3 x 0.34 mm² (42 x Ø 0.1 mm )