You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10302

Connecting cable with socket

E10302

ADOGH040MSS0002A04

Connecting cable with socket

E10302

ADOGH040MSS0002A04

Article no longer available - archive entry
Alternative articles: EVC001 Product comparison: E10302 / EVC001 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] < 250 AC / < 300 DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Dimensions [mm] 15 x 15 x 43
Materials TPU
Moulded-body material TPU
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 2 m, PUR / PVC, orange, Ø 5 mm; 4 x 0.25 mm² (32 x Ø 0.1 mm )
Electrical connection - socket
Connection Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated