You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10296

Connecting cable with socket

E10296

ADOAH040MSS0005F03

Connecting cable with socket

E10296

ADOAH040MSS0005F03

Article no longer available - archive entry
Electrical data
Operating voltage [V] < 250 AC / < 300 DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Dimensions [mm] 27 x 15 x 39
Materials TPU
Moulded-body material TPU
Material nut brass, anti-spatter
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PVC, orange, Ø 5 mm; cross-linked; 3 x 0.34 mm²
Electrical connection - socket
Connection Connector: 1 x M12, angled; coding: A; Moulded body: TPU; Locking: brass, anti-spatter; Tightening torque: 0.5 Nm