You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10207

Connecting cable with socket

E10207

ADOGG030--S0002E03

Connecting cable with socket

E10207

ADOGG030--S0002E03

Article no longer available - archive entry
Electrical data
Operating voltage [V] < 60 AC/DC
Protection class III
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Dimensions [mm] 8 x 8 x 30
Materials PUR
Moulded-body material PUR
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 2 m, PVC, black, Ø 4.2 mm; 3 x 0.25 mm² (128 x Ø 0.05 mm )
Electrical connection - socket
Connection Connector: 1 x M8, straight; coding: A; Moulded body: PUR