You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10187

Wirable socket

E10187

SDOAH040ZDSFKPG

Wirable socket

E10187

SDOAH040ZDSFKPG

Article no longer available - archive entry
Alternative articles: E11509 Product comparison: E10187 / E11509 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] < 250 AC/DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Materials PA
Moulded-body material PA
Material nut diecast zinc, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
terminals: ...0.75 mm²; Cable gland: PG 7
Electrical connection - socket
Connection Connector: 1 x M12, angled; coding: A; Moulded body: PA; Locking: diecast zinc, nickel-plated