You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10128

Connecting cable with socket

E10128

ADOAH040PLS0005E03

Connecting cable with socket

E10128

ADOAH040PLS0005E03

Article no longer available - archive entry
Electrical data
Operating voltage [V] 10...55 DC
Operating conditions
Ambient temperature [°C] -40...90
Protection IP 67
Mechanical data
Dimensions [mm] 25 x 15 x 32
Materials PUR
Moulded-body material PUR
Material nut PUR
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PVC; 3 x 0.34 mm² (7 x Ø 0.25 mm )
Electrical connection - socket
Connection Connector: 1 x M12, angled; coding: A; Moulded body: PUR; Locking: PUR