You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10110

Adapter plug

E10110

ESTGB040MSS00,3E03 (PG13,5)

Adapter plug

E10110

ESTGB040MSS00,3E03 (PG13,5)

Article no longer available - archive entry
Application
Special feature Gold-plated contacts
Electrical data
Operating voltage [V] < 600 AC/DC
Operating conditions
Ambient temperature [°C] -20...100
Protection IP 68
Mechanical data
Weight [g] 45.5
Mounting thread 1/2" NPT
Materials aluminium anodised
Moulded-body material aluminium, anodised
Remarks
Pack quantity 1 pcs.
Electrical connection
, PVC; 4 x 0.34 mm² / AWG 22
Electrical connection - plug
Connection Connector: 1 x 7/8", straight; coding: A; Moulded body: aluminium, anodised; Contacts: gold-plated