You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. CR0153

Programmable controller for mobile machines

CR0153

R360/32bit Ext/64 I/O/ISO

Programmable controller for mobile machines

CR0153

R360/32bit Ext/64 I/O/ISO

  • For complex control functions in agricultural and forestry machines
  • With many multifunctional configurable input and output channels
  • High-performance CAN interfaces with ISOBUS protocol
  • Programmable to IEC 61131-3 with CODESYS
  • E1 type approval by the Kraftfahrt-Bundesamt (German Federal Motor Transport Authority)
Article no longer available - archive entry
  • ce
  • e1r
Electrical data
Operating voltage [V] 8...32 DC
Inputs / outputs
Total number of inputs and outputs 64
Number of inputs and outputs Number of digital inputs: 32; Number of analogue inputs: 16; Number of frequency inputs: 16; Number of resistor inputs: 6; Number of digital outputs: 32; Number of analogue outputs: 2
Inputs
Number of frequency inputs 16
Number of resistor inputs 6
Number of digital inputs 32
Number of analogue inputs 16
Analogue input (current) [mA] 0...20
Analogue input (voltage) [V] 0...32
Outputs
Number of digital outputs 32
Number of analogue outputs 2
Analogue voltage output [V] 0.2...10
Number of PWM outputs 28
Number of PWM-I outputs 18
Number of outputs with H-bridge 2
Software / programming
Parameter setting options input/output functions
PLC function to IEC 61131-3 yes
Interfaces
Number of CAN interfaces 5
Number of R232 interfaces 1
Number of USB interfaces 1
Mechanical data
Weight [g] 1774.5
Dimensions [mm] 153 x 43 x 277
Remarks
Pack quantity 1 pcs.