You probably do not come from: Australia.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Sensors for motion control
  4. Speed sensors
  5. Speed sensors for drives and axes

Speed sensors for drives and axes

  • Non-contact detection of metal toothed wheels
  • For very high switching frequencies up to 15,000 Hz
  • Precise detection of the toothed wheel
  • Wide operating temperature range
  • Quick installation with flange adapters

Speed sensors for drives and axes

Speed sensors for drives and axes

Thanks to their high switching frequency of 15,000 Hz and an extended temperature range of -32...125 °C, the magnetic MX5 type speed sensors reliably detect the speed and direction of rotation on drives, axes and shafts. The sensors use Hall measuring cells, so that they function reliably and without contact even in cases of heavy soiling.
The housing concept makes various combinations of housing lengths and connections possible, such as straight or angled cable outlet and AMP connectors.